Qorvo's CMD182 is a compact I/Q mixer die that can be used as either an image reject mixer or a single sideband upconverter. The CMD182 utilizes two double balanced mixer cells and a 90 degree hybrid. An external IF hybrid is needed to complete the image rejection. The CMD182 offers full passivation for increased reliability and moisture protection.
Type | I/Q / IRM |
RF Min(GHz) | 6 |
RF Max(GHz) | 10 |
IF Min(GHz) | DC |
IF Max(GHz) | 3.5 |
LO Min(GHz) | 6 |
LO Max(GHz) | 10 |
Conversion Gain(dB) | -6 |
LO Drive(dBm) | 15 |
IIP3(dBm) | 18 |
LO-RF Isolation(dB) | 50 |
LO-IF Isolation(dB) | 20 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.