Qorvo's CMD177 is a general purpose double balanced mixer die that can be used for up- and downconverting applications between 6 and 14 GHz. The CMD177 has very high isolation to both the RF and IF ports due to the optimized balun structures, and can operate with an LO drive level as low as +9 dBm. The CMD177 mixer MMIC can easily be configured as an image reject mixer or single sideband modulator with external hybrids and power splitters.
Type | Fundamental |
RF Min(GHz) | 6 |
RF Max(GHz) | 14 |
IF Min(GHz) | DC |
IF Max(GHz) | 5 |
LO Min(GHz) | 6 |
LO Max(GHz) | 14 |
Conversion Gain(dB) | -6.5 |
LO Drive(dBm) | 13 |
IIP3(dBm) | 16 |
LO-RF Isolation(dB) | 43 |
LO-IF Isolation(dB) | 37 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.