End of Life announced October 31, 2023 (PCN 23-0160).
Last Time Buy: May 10, 2024
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 4 | Buy Online > |
Qorvo's CMD175P4 is a GaAs MMIC 5-bit phase shifter housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD175P4 operates from 2 to 4 GHz and provides 0 to 360 degrees of monotonic phase coverage, with a LSB of 11.25 degrees. This RF / Microwave device is controlled with single bit negative logic of 0 or -3 V and features an insertion loss of 7 dB and a phase error of ± 5 degrees. The CMD175P4 phase shifter is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Type | Digital |
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 4 |
Insertion Loss(dB) | 7 |
RMS Phase Error(degrees) | +/- 5 |
Bits | 5 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.