Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Qorvo's CMD173P4 is a wideband GaAs MMIC distributed RF / Microwave amplifier housed in a leadless 4x4 mm plastic surface mount (SMT) package. The amplifier operates from UHF into K band (20 GHz) and delivers greater than 15 dB of gain with a corresponding output 1 dB compression point of +18 dBm and noise figure of 2 dB at 10 GHz. The CMD173P4 Distributed Amplifier MMIC is a 50 ohm matched design which eliminates the need for RF port matching. This MMIC design is the perfect low cost alternative to hybrid amplifiers.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 20 |
Gain(dB) | 15 |
NF(dB) | 2 |
OP1dB(dBm) | 18 |
Psat(dBm) | 20 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8 |
Vg(V) | 3 |
Current(mA) | 78 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.