Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Qorvo's CMD173 is wideband GaAs MMIC distributed amplifier die which operates from DC to 20 GHz. The amplifier delivers greater than 15 dB of gain with a corresponding output 1 dB compression point of +18 dBm and noise figure of 2 dB at 10 GHz. The CMD173 amplifier is a 50 ohm matched design which eliminates the need for RF port matching. The CMD173 offers full passivation for increased reliability and moisture protection. This amplifier is the perfect alternative to higher cost hybrid amplifiers.
Frequency Min(GHz) | DC |
Frequency Max(GHz) | 20 |
Gain(dB) | 15 |
NF(dB) | 2 |
OP1dB(dBm) | 18 |
Psat(dBm) | 20 |
OIP3(dBm) | 28 |
Vd(V) | 5 to 8 |
Vg(V) | 3 |
Current(mA) | 78 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.