Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 100 | Buy Online > |
Qorvo's CMD167P3 is a broadband GaAs MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount package. The CMD167P3 is ideally suited for EW and communication systems where small size and low power consumption are critical design requirements. The device operates from 8 to 16 GHz and delivers greater than 16 dB of gain with a corresponding output 1 dB compression point of +11 dBm and noise figure of 1.8 dB. The CMD167P3 LNA is a 50 ohm matched design which eliminates the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 8 |
Frequency Max(GHz) | 16 |
Gain(dB) | 16 |
NF(dB) | 1.8 |
OP1dB(dBm) | 11 |
OIP3(dBm) | 23 |
Voltage(V) | 2 to 4 |
Current(mA) | 50 |
Package Type | Plastic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.