Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Qorvo's CMD158C4 is a broadband RF / Microwave MMIC driver amplifier housed in a leadless 4x4 mm plastic surface mount (SMT) package. The CMD158C4 is ideally suited for EW and communications systems where small size and low power con-sumption are critical design requirements. The broadband device delivers 21 dB of gain and +21 dBm saturated output power at 24 % PAE from a single 5 V supply. The CMD158C4 amlifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 16 |
Pout(W) | 0.1 |
Gain(dB) | 21 |
OIP3(dBm) | 26 |
Voltage(V) | 3 to 6 |
Current(mA) | 95 |
Package Type | Plastic QFN |
Package(mm) | 4.0 x 4.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.