Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Qorvo's CMD158 is a broadband RF / Microwave MMIC driver amplifier ideally suited for EW and communications systems where small size and low power consumption are critical design requirements. This broadband device delivers 21 dB of gain and +21 dBm saturated output power at 24 % PAE from a single 5 V supply. The CMD158 amplifier is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching.
Frequency Min(GHz) | 6 |
Frequency Max(GHz) | 16 |
Pout(W) | 0.1 |
Gain(dB) | 20 |
OIP3(dBm) | 26 |
Voltage(V) | 3 to 6 |
Current(mA) | 95 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.