Last Time Buy: May 12, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's CMD132P3 is a broadband GaAs MMIC low noise amplifier housed in a leadless 3x3 mm plastic surface mount (SMT) package. The CMD132P3 is ideally suited for microwave radios and C and X band applications where small size and low power consumption are critical design requirements. The broadband device delivers greater than 20 dB of gain with a corresponding output 1 dB compression point of +10 dBm and a noise figure of 1.4 dB. The CMD132P3 LNA MMIC is a 50 ohm matched design eliminating the need for external DC blocks and RF port matching. The CMD132P3 amplifier is the perfect alternative to costly hybrid amplifiers.
Frequency Min(GHz) | 5 |
Frequency Max(GHz) | 11 |
Gain(dB) | 21 |
NF(dB) | 1.4 |
OP1dB(dBm) | 10 |
OIP3(dBm) | 22 |
Voltage(V) | 2 to 4.5 |
Current(mA) | 30 |
Package Type | Plastic QFN |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is included in our Keysight PathWave System Design (SystemVue) and PathWave RF Synthesis (Genesys) compatible component libraries.
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.