End of Life announced August 7, 2020 (PCN 20-0114).
Last Time Buy: February 28, 2021
Recommended replacement for new designs: QPL8831, RFCA8828
Contact your local sales representative for assistance.
Qorvo's CGA7718Z is a high performance InGaP HBT MMIC Amplifier. Designed with the InGaP process technology for excellent reliability. A Darlington configuration is utilized for broadband performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. The CGA7718Z contains two amplifiers for use in wideband push-pull CATV amplifiers requiring excellent second order performance. The second and third order non-linearities are greatly improved in the push-pull configuration.
Type | Downstream |
Frequency Min(MHz) | 50 |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 17.4 |
CSO(dBc) | 80 |
CTB(dBc) | 78 |
NF(dB) | 4 |
Voltage(V) | 5 |
Current(mA) | 215 |
Package Type | SOIC-8 |
Package(mm) | 6.2 x 5.0 x 1.73 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | EAR99 |