AWS-0103

    8.5 - 10.55 GHz X-Band Dual Rx Single Tx Beamformer

    Key Features

    • 8.5 to 10.55 GHz operation
    • Supports 4 radiating elements
    • Dual beam Rx
    • Single beam Tx
    • High linearity
    • 6-bit phase and gain control
    • Fast Beam steering

    Qorvo's AWS-0103 is a highly integrated silicon quad core IC intended for radar and 5G phased array applications. The device supports four radiating elements, single beam transmit and dual beam receive, and includes all requisite beam steering controls for 6 bit phase and gain control for beam steering and shaping.

    When combined with the AWMF-0106 X-Band Front End IC, the chip set is a plug and play antenna solution that reduces SWaP-C for high power AESA radars. The BFIC features direct SPI programming of gain and phase and the ability to daisy chain SPI control between multiple ICs. It operates from a single positive power supply.

    Typical Applications

      • Commercial and Weather Radars
      • 5G Communications
    Frequency Min(GHz) 8.5
    Frequency Max(GHz) 10.55
    Type Transmit/Dual Receive
    Polarization Single
    Target Application Radar
    Package Type QFN
    RoHS Yes
    Lead Free Yes
    ITAR Restricted No
    ECCN EAR99