Please contact Qorvo Sales for details
Qorvo's AP602-F is a high dynamic range power amplifier in a lead-free / RoHS-compliant 5 x 6 mm power DFN SMT package. The single stage amplifier has excellent backoff linearity, while being able to achieve high performance for 800 - 2400 MHz applications with up to +35.7 dBm of compressed 1dB power.
The AP602-F uses a high reliability, high voltage InGaP / GaAs HBT process technology. The device incorporates proprietary bias circuitry to compensate for variations in linearity and current draw over temperature. The module does not require any negative bias voltage; an internal active bias allows the AP602-F to operate directly off a commonly used high voltage supply (typically +24 to +32V). An added feature allows the quiescent bias to be adjusted externally to meet specific system requirements.
The AP602-F is targeted for use as a pre-driver and driver stage amplifier in wireless infrastructure where high linearity and high efficiency is required. This combination makes the device an excellent candidate for next generation multi-carrier 3G mobile infrastructure.
Gain(dB) | 15.5 |
OIP3(dBm) | 46.5 |
Voltage(V) | 28 |
Current(mA) | 80 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: