End of Life announced Oct 31, 2017 (PCN 17-0174).
Last Time Buy November 3, 2018.
Please use TQP7M9104 for new designs.
Contact your local sales representative for assistance.
Qorvo's AH312-S8G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance for various narrowband tuned application circuits with up to +49 dBm OIP3 and +33 dBm of compressed 1dB power. It is housed in a lead-free / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.
The AH312-S8G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. An internal active bias allows the AH312-S8G to maintain high linearity over temperature and operate directly off a single +5V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G base stations.
Frequency Min(MHz) | 400 |
Frequency Max(MHz) | 2,300 |
Gain(dB) | 18 |
OP1dB(dBm) | 33 |
OIP3(dBm) | 48 |
NF(dB) | 7.7 |
Voltage(V) | 5 |
Current(mA) | 800 |
Package Type | SOIC-8 |
Package(mm) | 6.0 X 4.9 X 1.52 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: