Last Time Buy February 26, 2018.
Recommended replacement for new designs: TQP7M9103.
Contact your local sales representative for assistance.
Qorvo's AH225-S8G is a high dynamic range driver amplifier in a low-cost surface-mount package. The InGaP / GaAs HBT is able to achieve high performance for various narrowband-tuned application circuits with up to +46dBm OIP3 and +31.2 dBm of compressed 1dB power. The integrated active bias circuitry in the device enables excellent stable linearity performance over temperature. It is housed in a lead-free / RoHS-compliant SOIC-8 package. All devices are 100% RF and DC tested.
The AH225-S8G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. The AH225-S8G is ideal for the final stage of small repeaters or as driver stages for high power amplifiers. In addition, the amplifier can be used for a wide variety of other applications within the 400 to 2700 MHz frequency band.
Frequency Min(MHz) | 400 |
Frequency Max(MHz) | 2,700 |
Gain(dB) | 15.5 |
OP1dB(dBm) | 31 |
OIP3(dBm) | 46 |
NF(dB) | 6 |
Voltage(V) | 5 |
Current(mA) | 300 |
Package Type | SOIC-8 |
Package(mm) | 6.0 X 4.9 X 1.52 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: