End of Life announced Oct 31, 2017 (PCN 17-0174).
Last Time Buy November 3, 2018.
Please use TQP7M9101 for new designs.
Contact your local sales representative for assistance.
Qorvo's AH118-89G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance across a broad range with +40.5 dBm OIP3 and +24.7 dBm of compressed 1 dB power. The AH118-89G is available in a lead-free / green / RoHS-compliant SOT-89 package. All devices are 100% RF and DC tested.
The AH118-89G is targeted for use as a driver amplifier in wireless infrastructure where high linearity and medium power is required. Internal biasing allows the AH118-89G to maintain high linearity over temperature and operate directly off a single +5 V supply. This combination makes the device an excellent candidate for transceiver line cards in current and next generation multi-carrier 3G base stations.
Frequency Min(MHz) | 60 |
Frequency Max(MHz) | 3,500 |
Gain(dB) | 20.4 |
OP1dB(dBm) | 24.7 |
OIP3(dBm) | 40.5 |
NF(dB) | 4.3 |
Voltage(V) | 5 |
Current(mA) | 160 |
Package Type | SOT-89 |
Package(mm) | 4.5 X 4.1 X 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: