End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please use RFPA3807 for new designs.
Contact your local sales representative for assistance.
Qorvo's AH115-S8G is a high dynamic range driver amplifier in a low-cost surface mount package. The InGaP / GaAs HBT is able to achieve high performance for various narrow-band tuned application circuits with up to +44 dBm OIP3 and +28.5 dBm of compressed 1-dB power. All devices are 100% RF and DC tested. The AH115-S8G is available in lead-free / green / RoHS-compliant SOIC-8 package.
The product is targeted for use as driver amplifiers for wireless infrastructure where high linearity and medium power is required. The internal active bias allows the AH115-S8G to maintain high linearity over temperature and operate directly off a +5 V supply. This combination makes the device an excellent fit for transceiver line cards and power amplifiers in current and next generation multicarrier 3G base stations.
Frequency Min(MHz) | 1,800 |
Frequency Max(MHz) | 2,300 |
Gain(dB) | 14.4 |
OP1dB(dBm) | 28.5 |
OIP3(dBm) | 44 |
NF(dB) | 5.3 |
Voltage(V) | 5 |
Current(mA) | 250 |
Package Type | SOIC-8 |
Package(mm) | 6.0 X 4.9 X 1.52 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: