End of Life announced May 24, 2022 (PCN 22-0075).
Last Time Buy: November 30, 2022
Recommended replacement for new designs: QPL8833
Contact your local sales representative for assistance.
Qorvo's AG606-G is a dual amplifier containing two internal matched amplifiers optimal for a push-pull configuration. The internal amplifiers employ InGaP HBT technology for a cost-effective low-distortion solution.
The AG606-G is ideal for drop amplifiers, splitters, and other low to moderate power outside plant CATV applications. The amplifier can also be useful in low power head-end applications such as linear laser drivers.
The AG606-G has excellent VSWR when used in a 75 Ohm push-pull configuration. It is provided in a low-cost environmentally-friendly lead-free / green / RoHS-compliant SOIC-8 package.
Type | Upstream & Downstream |
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 1,000 |
Gain(dB) | 13.5 |
NF(dB) | 4.5 |
Voltage(V) | > 7 |
Current(mA) | 165 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |