End of Life announced January 4, 2017 (PCN 16-0278).
Last Time Buy June 20, 2017.
Contact your local sales representative for assistance.
Please use QPA5389A for new designs.
Qorvo's AG503-89G is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface-mount package. At 900 MHz, the AG503-89G typically provides 21 dB of gain, +29 dBm OIP3, and +16 dBm P1dB. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 1000 years at mounting temperatures of +85 °C and is housed in a lead-free / green / RoHS-compliant SOT-89 industry-standard SMT package.
The AG503-89G consists of Darlington pair amplifiers using the high reliability InGaP / GaAs HBT process technology and only requires DC-blocking capacitors, a bias resistor, and an inductive RF choke for operation.
The broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies. In addition, the AG503-89G will work for other various applications within the DC to 4 GHz frequency range such as CATV.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 21 |
OP1dB(dBm) | 16 |
OIP3(dBm) | 29 |
NF(dB) | 2.9 |
Voltage(V) | 6 |
Current(mA) | 45 |
Package Type | SOT-89 |
Package(mm) | 4.5 x 4.1 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: