Qorvo's ACT8846 PMIC is a complete, cost effective, and highly-efficient ActivePMU™ power management solution optimized for the power, voltage sequencing and control requirements of the Rockchip RK31x8 application processor family.
The power sequence and reset controller provides power-on reset, SW-initiated reset and power cycle reset for the processor. It also features a watchdog supervisory function. Multiple sleep modes with autonomous sleep and wake-up sequence control are supported.
Application Processors | Rockchip RK3066, RK3188 |
Battery Charger | No |
Regulated Outputs | 13 |
Min Input Voltage(V) | 3.0 |
Max Input Voltage(V) | 5.5 |
Pin Count | 48 |
Operating Junction Temperature(C) | -40 to 125 |
Buck Converters | 4 |
Bucks Configurable as Load Switch | 0 |
Boost Converters | 0 |
Buck-Boost Converters | 0 |
LDO Regulators | 9 |
LDOs Configurable as Load Switch | 0 |
Interface | I2C |
Package Type | TQFN, 48-pin |
Package(mm) | 6.0 x 6.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |