End of Life announced April 8, 2021 (PCN 21-0080).
Last Time Buy: Dec 5, 2021
Contact your local sales representative for assistance.
Qorvo's ACT4065A is a current-mode step-down DC/DC converter that generates up to 2 A output current at 210 kHz switching frequency. ACT4065A is highly efficient with peak efficiency at 95% when in operation. Protection features include cycle-by-cycle current limit, thermal shutdown, and frequency foldback at short circuit.
ACT4065A is available in SOP-8 package and requires very few external devices for operation.
Note: ACT4065A is the drop-in replacement for ACT4065 with feedback resistance value change.
Topology | Step-Down |
Min Input Voltage(V) | 6 |
Max Input Voltage(V) | 30 |
Max Output Current(A) | 2.0 |
Frequency(kHz) | 210 |
ActiveCharge™ with Qualcomm QC 2.0 | No |
AEC-Q100 | No |
Cable Compensation | No |
Sensorless CC Control | No |
Package Type | SOP-8 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |