End of Life announced June 21, 2023 (PCN 23-0094).
Last Time Buy: September 30, 2023
Contact your local sales representative for assistance.
Qorvo's 885216 is a high-performance, high-power Bulk Acoustic Wave (BAW) Filter with extremely steep skirts. 885216 is specifically designed to enable coexistence of SDARS and WCS signals within the same device or in close proximity to one another. The part passes the entire SDARS band covering 2320-2345 MHz.
Technology | BAW |
Type | Automotive |
Bands | 2332.5 MHz / SDARS |
Frequency(MHz) | 2,332.5 |
Bandwidth(MHz) | 31 |
Insertion Loss(dB) | 5 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.7 x 1.3 x 0.46 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |