Qorvo's 885137 is a high-performance Bulk Acoustic Wave (BAW) filter module designed to meet the strict LTE requirements for use in LTE from 699–2400 MHz and 2496–2690 MHz and WLAN requirements.
885137 is specifically designed to meet the high performance expectations of insertion loss and rejection for LTE and WLAN systems under all operating conditions. 885137 allows diplexing the Cellular path and a filtered WiFi path to one antenna port.
The 885137 uses common module packaging techniques to achieve the industry standard 1.7 x 1.3 x 0.46 mm footprint.
Technology | BAW |
Type | Infrastructure |
Bands | Wi-Fi / BT / LTE |
Frequency(MHz) | 2,442 |
Bandwidth(MHz) | 79 |
Insertion Loss(dB) | 1.8 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 1.7 x 1.3 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |