Mouser | 11384 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 8600 | Buy Online > |
Qorvo's 885136 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the WiFi band and high rejection in the band-edge and adjacent LTE /TD-LTE bands.
The 885136 enables Wi-Fi range extension in bandedge channels and FCC regulatory compliance. It is also used to resolve coexistence of WiFi and LTE signals within the same device or in close proximity to one another. Its unique power handling capability allows for implementation into high performance high power access points and small cell base stations.
The 885136 uses module packaging techniques to achieve the industry leading size 1.1 x 0.9 x 0.5 mm footprint. The filter exhibits industry high power handling capabilities for transmit up to 28dBm.
Technology | BAW |
Type | Infrastructure |
Bands | Wi-Fi / LTE |
Frequency(MHz) | 2,436 |
Bandwidth(MHz) | 69 |
Insertion Loss(dB) | 1 |
I/O Configuration | SE/SE |
Package Type | SMT |
Package(mm) | 1.1 x 0.9 x 0.50 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |