885033

    2.4 GHz RF BAW Filter - Long-Term Evolution Coexistence

    Discontinued >

    End of Life announced December 1, 2022 (PCN 22-0153).
    Last Time Buy: October 27, 2023
    Contact your local sales representative for assistance.

    Key Features

    • Wi-Fi bandpass filter that enables the coexistence of 4G (WiMAX/LTE/TD-LTE), Bluetooth® & Wi-Fi signals
    • Applicable reject bands: 2.6 GHz WiMAX/LTE, LTE Bands and Bands 7/38/40/41.

    Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of Long-Term Evolution coexistence wireless network coverage.

    Qorvo's 885033 is a high-performance, high power Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi band and high near-in rejection in the 2.6GHz bands. 885033 is specifically designed to enable coexistence of Wi-Fi and Long-Term Evolution signals within the same device or in close proximity to one another. The 885033 uses common module packaging techniques to achieve the industry standard 1.4 x 1.2 x 0.46 mm footprint. The filter exhibits excellent power handling capabilities.

     

    The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Qorvo, Inc. is under license. Other trademarks and trade names are those of their respective owners.

    Typical Applications

      • Band 38
      • Band 40
      • Band 41
      • Handsets
      • High Power WLAN Access Points
      • Mobile Routers
      • Portable Hotspots
      • Smart Meters
    Technology LowDrift™ BAW
    Type Mobile
    Bands Wi-Fi / Bluetooth® signal frequency
    Frequency(MHz) 2,442
    Bandwidth(MHz) 79
    Insertion Loss(dB) 1.7
    I/O Configuration SE/SE
    Package Type CSP
    Package(mm) 1.4 x 1.2 x 0.46
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B