Please use QPQ1904 for new designs.
Qorvo's 880369 is a 5775 MHz RF BAW filter designed in a small hermetic package for 802.11a Wi-Fi and high selectivity applications.
Technology | BAW |
Type | Infrastructure |
Bands | Wi-Fi |
Frequency(MHz) | 5,775 |
Bandwidth(MHz) | 100 |
Insertion Loss(dB) | 3 |
I/O Configuration | SE/SE |
Package Type | SMP |
Package(mm) | 3.26 x 1.6 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |