Mouser | 0 | Buy Online > | |
RELL | 74 | Buy Online > | |
RFMW | 65 | Buy Online > |
Technology | BAW |
Type | Defense |
Frequency(MHz) | 1,380 |
Bandwidth(MHz) | 38 |
Insertion Loss(dB) | 2.75 |
I/O Configuration | SE/SE |
Package Type | CSP |
Package(mm) | 3.26 x 1.6 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 5A991.B |