End of Life announced January 19, 2023 (PCN 23-0014).
Last Time Buy: July 29, 2023
Recommended replacement for new designs: TGA2594
Contact your local sales representative for assistance.
Qorvo's QPA2210D is a Ka-band power amplifier fabricated on Qorvo's 0.15 um GaN on SiC process (QGaN15). Operating between 27 and 31 GHz, it achieves 2.5 W linear power with −25 dBc intermodulation distortion products and 25 dB small signal gain. Saturated output power is 7 W with power-added efficiency of 32%.
QPA2210D is ideally suited to support satellite communications and 5G infrastructure.
To simplify system integration, the QPA2210D is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.
The QPA2210D is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 27 |
Frequency Max(GHz) | 31 |
Pout(dBm) | 38.4 |
Gain(dB) | 16 |
PAE(%) | 32 |
Voltage(V) | 20 |
Current(mA) | 200 |
Package Type | Die |
Package(mm) | 2.740 x 1.432 x 0.050 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |