Headquarters: Global

    Region(s) Served: APAC, EMEA, Latin America, North America

    At ubisys, we provide comprehensive solutions for all your IoT needs: 

    • System architecture 
    • Schematics 
    • PCB layouts 
    • Housings 
    • Firmware 
    • Mobile apps 
    • Cloud services
    • Everything else required to build a complete end-to-end offering 

    Accelerated Time-to-Market: 

    Simply integrate one of our CE and FCC pre-certified hardware modules, like the M7B-Q95, to immediately enhance your products. 

    Comprehensive Range of Advanced Solutions and Services: 

    Connectivity and Integration Solutions: 

    • ZVD (Zigbee Virtual Device) 
    • ZigBee Gateway (hub)
    • Matter Bridge Zigbee Direct

    API and Application Services: 

    • REST API for cloud-based applications (Alexa) 
    • HomeKit Adapter Application

    Data and Control Services: 

    • Data Collection and Storage Service (Dashboard) 
    • Input Configuration 

    Application Domains: 

    • Lighting 
    • Energy Management 
    • Security and Safety 
    • Climate (HVAC, Thermostat) 
    • Closures 
    • Automation 

    Proven Integration with Qorvo Silicon: 

    Our technology, together with Qorvo Silicon, is not just a concept - it's been successfully integrated into multiple retail products, providing real-world proof of its effectiveness: 

    • LED Driver LD6 and TRV H1: These products are built on the QPG6095 technology. Notably, LD6 is the first Zigbee Direct device available on the market. 
    • S1-R, C4, and R0 (all Series 2): These products are based on the QPG6105 technology, ensuring robust performance and reliability. 

    Why Choose ubisys: 

    Choose ubisys for your IoT projects and experience the difference our expertise and cutting-edge technology can make. 

    Watch Partner Video

     

    Products

    Zigbee Direct GU

    ubisys offers an end-to-end Zigbee Direct solution for Qorvo silicon, such as the QPG6095, QPG6100, QPG6105, QPG7015M. Our offering comprises certified (Golden Unit) Zigbee Direct Device stack and a comprehensive virtual hub solution based on our industry-leading Zigbee Virtual Device - the first Zigbee Software Component ever certified (Golden Unit) and augmented by our premium hub services like the Smart Facility Service, Zigbee Over-the-Air Upgrade Server, and much more. 

    World's First App and Device to Support Zigbee Direct 

    • ubisys Smart Home App: 
      • First app in Apple’s App Store to support Zigbee Direct 1.0. 
      • Create simple networks without a gateway. 
      • Advanced features for ubisys devices on third-party Zigbee networks. 
      • Modify input configurations even if third-party apps lack this feature. 
    • Bluetooth Connection: 
      • Zigbee Direct connection via Bluetooth. 
      • Requires a Zigbee Direct device; integrates classic Zigbee devices. 
      • ubisys LED driver LD6 (firmware 1.1.1) supports Zigbee Direct. 
    • Free App: 
      • ubisys Smart Home app is free.

    ubisys Solution Awarded as Golden Unit

    • Golden Unit Award: 
      • Awarded by the Connectivity Standards Alliance (CSA) for Zigbee Direct 1.0. 
      • Sets standard for interoperability, reliability, and performance. 
    • Golden Unit Types: 
      • Zigbee Virtual Device (ZVD):
        • Software for Bluetooth hardware (e.g., smartphones, tablets). 
      • Zigbee Direct Device (ZDD): 
        • Dual-mode devices supporting IEEE 802.15.4 and Bluetooth. 
        • Acts as an access point for ZVDs into the Zigbee mesh network. 
    • Feature Support: 
      • Both GUs support all mandatory and optional Zigbee Direct 1.0 features. 
      • Capable of all network roles (end-device, router, trust center). 
      • Built on ubisys’s Compact7B™ Zigbee stack, supporting Zigbee 2023 (R23) features. 

    Zigbee R23 GU 

    Compact7B™ Zigbee Stack: 

    • Industry-leading with multiple Golden Unit (GU) designations over the past decade. 
    • Latest GU supports all mandatory and optional features of Zigbee PRO 2023. 
    • Fully scriptable for automated testing. 

    Universal Binary: 

    • Covers all network roles: Zigbee Coordinator & Trust Center, Zigbee Router, and Zigbee End-Devices (sleepy and non-sleepy). 

    Zigbee PRO 2023 GU Designation: 

    • Zigbee 2023 Golden Unit (ubisys Alpha Sco platform: QPG7015M) 
    • Zigbee Direct 1.0 Golden Unit (ubisys Alpha Sco platform: QPG7015M) 

    Technology Integration: 

    • Built on Qorvo QPG7015M multi-standard wireless controller with ConcurrentConnect technology and a Raspberry Pi single-board computer.

    Single Binary Integration: 

    • Integrates Zigbee PRO 2023, Zigbee Green Power, and Zigbee Direct. 
    • All certified and attained GU designation.
    • Unique hattrick in the industry.

    Ready for Integration: 

    • Solution is ready for immediate integration into products with ports to QPG6095, QPG6100, QPG6105, QPG6200 and QPG7015M readily available. 

    Conflux Zigbee/Matter bridge 

    Capabilities of ubisys Conflux:  

    The Conflux Zigbee to Matter bridge exposes devices on a Zigbee network to Matter controllers. This allows control of Zigbee lights and actuators from any compatible Matter controller including real-time status feedback. Also, Matter controllers can subscribe to data gathered by Zigbee sensors, including maintenance-free Zigbee Green Power sensors. 

    Conflux is available for integration into third-party IoT hubs, either as a service binary (daemon) or as a Docker or LXE container with a service binary. Trial versions for the QPG7015M Evaluation Kit are readily available to qualified customers. 

    Conflux supports a variety of diverse device types. We are constantly adding support for more device types and features, so check in regularly for the most recent information.  

    Currently supported device types: 

    • On/off lights 
    • On/off plug-in units
    • On/off light switches
    • Generic switches and buttons
    • Dimmable lights
    • Dimmable plug-in units
    • Color temperature lights
    • Extended color lights
    • Temperature sensors
    • Humidity sensors
    • Occupancy sensors
    • Light sensors
    • Door/window contacts
    • Window coverings
    • Thermostats 

    Return to Ultra-Wideband Partners page