Headquarters: Belgium

    Region(s) Served: EMEA, Latin America, North America

    Pozyx is a leading provider of indoor RTLS (real-time location system) based on UWB (ultra-wideband) technology, proves how innovation in ultra-accurate location technology optimizes industry process efficiency, bringing truly smart manufacturing one step closer to reality.

    Pozyx delivers the most flexible real-time location systems (RTLS) for indoor tracking based on UWB (ultra-wideband) technology to position people and assets with unprecedented accuracy.

    Since 2015, Pozyx has built a strong product portfolio with a focus on innovative solutions for Industry 4.0 and smart manufacturing companies. Cutting-edge hardware and firmware are combined with algorithms and analytics software to translate the stream of real-time locations into smart data and value creating insights. The Pozyx offering covers the most demanding industry requirements for reliability, stability, robustness, and scalability. Its ultra-accurate positioning technology (up to a few inches precise) provides a competitive advantage to Pozyx's customers and partners in Industry 4.0 and IoT.

    Pozyx is headquartered in Ghent, Belgium. With its recently launched office in the US, in the Greenville, SC Technology Hub, and a mature partner eco-system, Pozyx is poised to continue its steady growth pace to keep serving customers in over 80 countries.

    Products

    Pozyx Enterprise

    Pozyx delivers the most flexible real-time location systems (RTLS) for indoor tracking based on UWB (ultra-wide band) technology to position people & assets with unprecedented accuracy (10-30cm).

    The Pozyx real-time location system (RTLS) is built and designed with large, permanent and industrial deployments in mind. The Pozyx Enterprise system can position thousands of tags over large areas with 10 - 30 cm accuracy. The Enterprise hardware supports a wide range of settings that allow finetuning and custom optimizations. Update rate, operating range, battery life and additional sensor read-outs can all be adjusted to fit the application at hand.

    #1 Enterprise system for all industries

    The Enterprise system utilizes a local processing server (called gateway) which connects to all Pozyx anchors over Ethernet. The gateway performs the wireless synchronization between the anchors, manages the scheduling and computes the position of all the tags. All data is made available from the gateway through the MQTT interface or through our open API.

    The gateway also monitors the system and provides alerts when it is malfunctioning. Errors and warnings are pushed to our companion software which can be deployed in the cloud or locally on the gateway. The system supports TDOA-based positioning and is designed with small tags and long battery-life in mind. The tags simply have to transmit a short packet which can contain your custom data payloads. The complexity is therefore kept at the gateway and anchor level. This has additional benefits as it keeps the total cost of ownership within bounds.

    Technical specifications

    • Accurately position tags within 10-30 cm
    • Supports variable update rates up to 75Hz and more
    • Can provide up to 1000 position updates per second (server limitations apply)
    • Performs real-time TDOA positioning
    • Supports low-power tags (TDOA) with years of battery life
    • Can handle up to 264 anchors per server
    • Up to 8 anchors can be connected in a chain with PoE+
    • Supports rapid integration with other software through MQTT
    • Is compatible with the web-based companion software for fast deployment and maintenance
    • Can be time-synchronized through NTP
    Pozyx Enterprise

    Pozyx Enterprise Kit

    The go-to solution for Enterprise grade indoor positioning needs. The Enterprise kits brings the ultimate ultra-wideband RTLS solution in a single package.

    Easy to install – Plug & play – Scalable to unlimited area sizes.

    The kit includes a dedicated plug and play industrial positioning server, 6 Enterprise anchors and 6 Tags to let you fully explore accurate positioning.

    • Everything to get started with the Pozyx Enterprise series
    • Up to 10 cm accurate 2D or 3D positioning
    • Up to 1200 positions per second
    • Plug and play experience
    • Customize tag behavior and data payloads
    • Power over Ethernet daisy chains
    • Manage setup locally or in the cloud
    • Can be scaled up to an unlimited amount of tags and anchors
    Pozyx Enterprise Kit

    Return to Ultra-Wideband Partners page