Headquarters: China

    Region(s) Served: APAC

    WE ARE BEYOND THE ORDINARY

    Minew was founded in 2007 and specialized in IoT field with innovative breakthroughs. Owning over 103 patents, our R&D team has a decade of engineering and management experience to provide creative solutions to industry problems.

    CAPABILITIES

    We have over a decade working on RF products manufacture, completing more than 500 OEM/ODM projects involving concept, hardware, software design, and production. 30,000 units daily output includes electronic labels, BLE/UWB/WiFi/Lora/GNSS Modules, Beacon, Bluetooth Sensor, Bluetooth & WiFi Gateway, etc,.With over 300 employees, we supply our products and solutions in more than 50 countries.

    MISSION

    We serve to optimize lives, works, and businesses. In the IoT era, we commit to constructing an influential enterprise driven by innovation. We hope to become a pioneer on the threshold of a new era where everything is seamlessly connecting beyond equipment, software, and solutions.

    VISION

    Interneting every object.

    Watch Partner Video

    Products

    MS01SF1

    MS01SF1 is an Ultra-Wideband (UWB) transceiver & Bluetooth low energy 5.2 module integrated with the latest Decawave DW3120 SoC for indoor positioning and the advanced Nordicsemi nRF52833 SoC as the central processor. It supports BLE and NFC connectivity and other protocols, including Thread/Zigbee/IEEE 802.15.4. This module can be used in a broad range of UWB applications, provides 2-way ranging or TDoA location systems to locate assets with a precision of 10 cm and supports data rates of up to 6.8 Mbps simultaneously.

    Chip Antenna: nRF52833, PCB Antenna for UWB
    Chip Inside: nRF52833 (BLE 5.2) + DW3120 (UWB)
    Measurement Accuracy: 10-30 cm
    UWB TX current: 150 mA
    UWB RX current: 55 mA
    Bluetooth® LE TX current: 8 mA
    GPIO: 16
    UART: Yes
    SPI: Yes
    I2C: Yes
    Transmission distance: 60-80 m
    Size: 26.12 x 19.13 x 1.0 mm

    MS01SF1

    MBM01

    MBM01, a Bluetooth & UWB location beacon tag, is one of our most capable beacon tag with a super long range and a larger battery capacity than the average. MBM01 has an extremely transmission distance of up to 1,968 ft (600 m) or more (in open areas) at a 125 Kbps setting, and it can be reasonably deployed in public places such as airports and railway stations to manage human traffic and respond to emergency circumstances by cooperating with the Bluetooth® LE & UWB gateway. With nRF52833 chip supporting Direction Finding, high-throughput 2 Mbps, Mesh, Thread, and Zigbee protocols, and with an additional DW3120 chip supporting centimeter grade accurate indoor location function. MBM01 can be developed as an ideal device for delivering a wide range of commercial and industrial applications.

    Dimensions (LxWxH): 72 x 72 x 23 mm
    Color: White
    Operating Temperature: -20 to ~65 deg C / -18t to ~50 deg C (depending on the battery)
    Weight: 129 g / 153.4 g (depending on the battery)
    Material: Plastic PC + ABS
    Device Firmware: iBeacon & Eddystone (Default)
    Chip: nRF52833 (nRF52840) & DW3120
    Battery: Lithium / Alkaline Battery - 10800mAh / 5800mAh
    BLE Broadcasting Range: Up to 1,968 ft (600 m)
    UWB Measurement Accuracy: 10-30 cm
    IP Certified: IP67 Waterproof & Dustproof
    Sensors: Accelerometer (optional)
    Installation Methods: Double-sided adhesive / screw bracket (optional)

    MBM01

    Return to Ultra-Wideband Partners page