Headquarters: U.S.
Region(s) Served: APAC, EMEA, Latin America, North America
Johanson Technology, Inc specializes in the design and manufacture of high quality passive RF components. We utilize various proprietary ceramics such and NPO and LTCC technology combined with high conductivity materials allowing high RF (conductive and radiated) performance to be integrated into a small SMT packages.
Our vision is to be the world market’s top RF solutions manufacturer providing high performance and value-add services backed by the world’s top chipset manufacturers.
Our mission is to establish Johanson’s ceramic passive components (capacitors, Inductors, antennas, integrated passive components, EMI filters) combined technologies as the preferred, cost-effective, and value-added passive solution to trending and growing wireless applications.
Watch Partner Video
Integrated UWB, 2.4, WiFi, Matter, Zigbee, Thread SMT antennas
Antenna design and validation services
- Small Form Factor: Leading the market with the smallest ceramic chip antennas.
- Extreme Temperature Stability: Maintains stability at approximately ~2ppm, ensuring consistent performance.
- High Dielectric Constant: Boasts 2X-3X higher dielectric constant than FR4, PCB, or standard plastics.
- Simulation Services: Qualified customers can access full 3D electromagnetic simulation before prototyping.
- High-Temperature Capability: Operates reliably up to 125°C.
- LTCC Technology: Engineered with Low Temperature Co-fired Ceramic (LTCC) Technology
- Automotive Qualification: AEC-Q200 certified for demanding automotive applications.
RF SMT Filters for UWB, BLE, WiFi, Matter, Zigbee, Thread,and Cellular
Customization and layout optimization services
- Easy Integration: Designed for seamless RF design integration with compact SMD ceramic packaging.
- High Performance: Offers low insertion loss and high attenuation close to the passband.
- Space-Efficient: Utilizes small footprints like EIA 0402, 0603, and 0805 sizes.
- Automotive Qualified: AEC-Q200 automotive qualification available.
- Quality Tested: Each filter is rigorously RF and visually tested to ensure top performance and reliability.
Johanson Technology's RF Baluns (BALanced - UNbalanced) RF impedance differential transformers
Free design services
- Compact Design: Integrates impedance matching, balun transformation, and filtering.
- Space-Saving: Reduces PCB footprint for streamlined designs.
- Reliable Compliance: Ensures FCC/ETSI compliance and minimizes manufacturing variability.
- Quality Assurance: 100% RF tested for exceptional performance and stability.
- Various Options: Available in various impedance ratios to simplify the design process.
Return to Ultra-Wideband Partners page