Headquarters: France

    Region(s) Served: EMEA

    Market Segment: consumer, industrial, other (smart home, fitness)

    Insight SIP is a leading provider of miniature wireless module for IOT solutions. Our product portfolio includes solutions for Bluetooth Low Energy, LoRa, Ultra-Wide-Band and WiFi.

    Our modules are designed to offer complete RF solutions in a single component, including active components, RF matching, crystals and power supply support, so only power is required to make a fully functioning RF node.

    We have developed some unique combination modules with multiple radios and dual antennas. We believe we are the only company to have developed dual antenna system in package devices.

    Our modules are certified for global markets, so our customer can significantly shorten their time to market by using our proven and tested solutions. The customer doesn’t need to concern themselves with the complexities of RF electronics and focus their engineering resource on solving their application specific issue.

    We work through our global network of distributors, providing coverage across the globe.

    Products & Services

    ISP3080-UX

    The ISP3080-UX is a miniature UWB-BLE combo module, incorporating the following features:

    • Tiny 12 x 12 mm footprint
    • UWB IEEE802.15.4a compliant (*)
    • Bluetooth Low Energy 5.1 (*)
    • Direction Finding and Long Range
    • BT Mesh, Thread, Zigbee, ANT+
    • NFC-A Tag for OOB pairing
    • Spatial resolution better than 10 cm
    • Fully integrated UWB Band 5 & 9 and BLE Matching and Antennas
    • Integrated UWB 38.4 MHz and BLE 32 MHz & 32.768 kHz Clocks
    • DC/DC converters
    • UWB section based on Qorvo QM33110
    • BLE section based on Nordic Semi nRF52833
    • UWB application controlled by the embedded 32-bit ARM Cortex M4F CPU

    ISP3080-UX

    ISP3080-DK

    Complete development kit for the ISP3080-UX module, containing Anchor, Tag, interface board for programming, all cables and software examples to assist customer to start application development.

    Elements of the development kit (e.g. additional tags) are also available separately.

    Thermostat

    Return to Ultra-Wideband Partners page