Qorvo IoT Development Kit

    The Qorvo IoT Development Kits provide complete solutions for building IoT gateway and connected device applications with minimum development effort. The kits contain a streamlined multi-standard development environment, as well as example applications and several tools that make IoT development easy.

    IoT Dev Kit Pro – Multi-standard System using QPG6105 and QPG7015M (PN: QPG6105DK-02)

    • Complete system of a QPG6105 Matter device and a QPG7015M Thread Border Router integrated with a Raspberry Pi 4 host
    • ConcurrentConnect™ technology for multi-standard use
    • Matter™, Thread, Bluetooth® Low Energy and Zigbee certified
    • Software API, RF performance tools and application guidelines to ease development
    • PCB antennas to leverage ConcurrentConnect Antenna Diversity both on the gateway and connected device
    • ConcurrentConnect Coexistence for WiFi and IoT on the gateway with configurability

    Check out the IoT Dev Kit Pro Product Brief.

    IoT Dev Kit Pro

     

    IoT Dev Kit for QPG6105 - Matter™ & Bluetooth® Low Energy Connected Devices (PN: QPG6105DK-01)

    • Development kit including hardware and software featuring ConcurrentConnect™ technology for multi-standard use
    • Matter™, Thread and Bluetooth® Low Energy certified
    • Matter app demonstrated without need of external Flash by offloading SW to ROM
    • Matter and Thread open-source software integrated and extended with tools and development guidelines
    • Small QPG6105 radio board with printed dual antennas to leverage ConcurrentConnect Antenna Diversity
    • RF performance tools and sensors/peripherals for easy demonstration of QPG6105 capabilities

    Check out the IoT Dev Kit for QPG6105 Product Brief.

    dev-kit