Qorvo's TGF1350-SCC is a single-gate GaAs field-effect transistor (FET) used for low noise applications DC to 18 GHz.
Its bond pad is gold plated for compatibility with thermocompression and thermosonic compatibility wire bonding processes. The TGF1350-SCC is readily assembled using automated equipment. Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.
| Frequency Min(MHz) | DC |
| Frequency Max(MHz) | 18,000 |
| Gain(dB) | 11 |
| Psat(dBm) | 13 |
| NF(dB) | 1.5 |
| Vd(V) | 3 |
| Idq(mA) | 15 |
| Package Type | Die |
| RoHS | No |
| Lead Free | No |
| Halogen Free | No |
| ITAR Restricted | No |