Use TQM7M5022 for new designs.
Qorvo's TQM7M5012 is an ultra-small (5 x 5 mm) GSM / EDGE Polar power amplifier module (PAM) for handset applications. This module has been optimized for excellent EDGE efficiency, Rx band noise performance, ACPR and EVM in an open loop polar modulation environment at EDGE class E2+ operation while maintaining high GSM / GPRS efficiency.
The module's high reliability is assured by utilizing Qorvo's 3rd generation InGaP HBT technology and by Qorvo's proven module design techniques. The low profile, ultra-small package is enabled via Qorvo's CuFlip technology.
Standards | GSM, GPRS, EDGE |
Bands | GSM850 / 900, DCS / PCS |
Pout(dBm) | 35 |
PAE(%) | 55 |
Package(mm) | 5 x 5 |
RoHS | Yes |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |