End of Life announced January 29, 2024 (PCN 24-0003).
Last Time Buy: August 12, 2024
Recommended replacement for new designs: TQP369184
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 590 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TQP369180 is a general-purpose buffer amplifier that offers high dynamic range in a low-cost surface mount package. At 1.9 GHz, the amplifier typically provides 15.4 dB gain, +28.6 dBm OIP3, and 3.6 dB Noise Figure while drawing 45 mA of current. The device combines dependable performance with consistent quality to maintain MTTF values exceeding 100 years at mounting temperatures of +85°C. The device is housed in a lead-free / green / RoHS-compliant industry-standard SOT-89 package. The device is also available in the SOT-363 package as the TQP369181.
The TQP369180 consists of a Darlington-pair amplifier using the high reliability InGaP / GaAs HBT process technology. Only DC-blocking capacitors, a bias resistor and an inductive RF choke are required for operation.
This broadband MMIC amplifier can be directly applied to various current and next generation wireless technologies such as CDMA, WCDMA and LTE. In addition, the TQP369180 will work for other applications within the DC to 6 GHz frequency range.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 15.7 |
OP1dB(dBm) | 14.4 |
OIP3(dBm) | 29.8 |
NF(dB) | 3.6 |
Voltage(V) | 5 |
Current(mA) | 45 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: