Please use QPA9126 for new designs.
RELL | 469 | Buy Online > | |
RFMW | 11827 | Buy Online > |
Qorvo's TQP369185 is a cascadable 50 ohm gain block amplifier in a low-cost surface-mount package. The gain block operates from DC to 6 GHz and offer flexibility as a gain stage in almost any wireless application. The gain block is internally matched with a Darlington-pair configuration with an internal active bias on Qorvo's high performance InGaP/GaAs HBT process. This allows only the requirement of an external RF choke and blocking/bypass capacitors for operation directly from a 5V supply.
The device is housed in a leadfree/green/RoHS-compliant industry-standard SOT-89 package.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 19 |
OP1dB(dBm) | 19.6 |
OIP3(dBm) | 31.7 |
NF(dB) | 4.6 |
Voltage(V) | 5 |
Current(mA) | 75 |
Package Type | SOT-89 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: