QPQ5501

    5 GHz Wi-Fi U-NII 2c-4 bandBoost Filter

    Key Features

    • 5490-5895 MHz
    • Low Insertion Loss in Wi-Fi UNII 2c-4 bands
    • High Rejection in Wi-Fi UNII 1-3 and UNII 5-8 bands
    • Extended temperature performance from -20 to +95 °C
    • High power handling to +28dBm averaged Input Power
    • Integrated match

    The Qorvo® QPQ5501 is an high-performance, high power, Bulk Acoustic Wave (BAW) band-pass filter with extremely steep skirts, simultaneously exhibiting low loss in the Wi-Fi UNII 2c-4 band and high near-in rejection in the UNII 1-3 and UNII 5-8 band. The filter module is specifically designed to enable industry leading capacity performance in Wi-Fi applications that result in higher power capability in more Wi-Fi channels than systems with no or traditional filter solutions. End users will see a better capability to deliver features that take advantage of sub-banding the 5GHz from 6GHz Wi-Fi spectrum in use cases such as tri-radio Wi-Fi mesh applications. Using common module packaging techniques to achieve the industry standard footprint while negating as many external passive placements to help end users ease of integration into their circuits.

    Typical Applications

      • Access Points
      • Wireless Routers
      • Residential Gateways
      • Customer Premise Equipment
      • Internet of Things
    Technology BAW
    Type Connectivity
    Bands U-NII 2c-4
    Frequency(MHz) 5,490 to 5,895
    Bandwidth(MHz) -
    Insertion Loss(dB) -
    I/O Configuration SE/SE
    Package Type Laminate
    Package(mm) 1.7 x 1.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991G