Qorvo's PAC55713 expands Qorvo's broad portfolio of full-featured Power Application Controller® (PAC) products - highly optimized System On Chip (SOC) for controlling and powering next generation smart energy appliances, devices, and equipment – by adding new features such as Cycle By Cycle (CBC), Enhanced Sample And Hold (S&H), Windowed Watchdog Timer, Vds Sensing and nDrive/nBrake for added safety.
This application controller integrates a 150 MHz Arm® Cortex®-M4F 32-bit microcontroller core with Qorvo's proprietary and patent-pending Multi-Mode Power Manager™, Configurable Analog Front End™, and Application Specific Power Drivers™ to form the most compact microcontroller-based power and general purpose application systems.
The product's microcontroller features up to 128 kB of embedded FLASH and 32 kB of SRAM memory, a high-speed 12-bit 2.5 MSPS analog-to-digital converter (ADC) with dual auto-sampling sequencers, 5 V/3.3 V I/Os, flexible clock sources, timers, a versatile 14-channel PWM engine, and several serial interfaces.
| Power Supply Input Voltage(V) | 5.2 to 72 |
| Power Supply Topology | 72 V Buck |
| Gate Drivers (High-Side) | 3 @ 72 V - 1.2 A Source / 1.8 A Sink |
| Gate Drivers (Low-Side) | 3 @ 20 V - 1.2 A Source / 1.8 A Sink |
| Gate Drivers (Open-Drain) | N/A |
| Microcontroller | 150 MHz ARM® Cortex®-M4F |
| MCU Flash(KB) | 128 |
| MCU SRAM(KB) | 32 |
| MCU ADC | 12-bit 2.5 MSPS SAR |
| MCU GPIOs | 30 Digital GPIOs (3.3V tolerant) + 10 AIOx GPIOs |
| MCU PWMs | 31 |
| Serial Interfaces | UART/SPI, I2C, CAN |
| Signal Chain Diff Amps | 1 |
| Signal Chain Single Amps | 6 |
| Signal Chain ADC Channels | 14 |
| Package Type | TQFN, 64-pin |
| Package(mm) | 8.0 x 8.0 |
| RoHS | Yes |
| Lead Free | Yes |
| Halogen Free | Yes |
| ITAR Restricted | No |
| ECCN | EAR99 |
Qorvo's PAC55713EVK1 development platform is a complete hardware solution enabling users, not only to evaluate the PAC55713 device, but also develop power applications revolving around this powerful and versatile ARM® Cortex®-M4F based micro-controller. The module contains a PAC55713 Power Application Controller (MCU) and its internal peripherals, including new features such as VDS Sensing, Cycle By Cycle PWM truncation, AIO7/8/9 Sample And Hold, Windowed Watchdog Timer, enhanced gate drive strength, as well as enhanced low Hibernate current. Most importantly, PAC55713 introduces the new advanced protection features for safety critical applications. Access to nDRVDIS and nBRAKE control signals, allow for redundant control units to take over motor operation while experiencing safety relevant conditions.
To aid in the application development the PAC55713EVK1 offers access to each and every one of the PAC55713 device's signals by means of a series of female header connectors.
The PAC55713EVK1 can be used with various Graphical User Interface (GUI) software suites to externally control particular application features over the PAC55713 UART interface. Provided with the development platform, the ET-UARTSWD module adds fully isolated USB to UART Virtual COMM Port, as well as access to the PAC55713’s SWD port through a fully isolated bidirectional channel which allows most SWD program/debug modules to interconnect with the system.
| PAC Six Step Application Firmware Version: v5.0.1 |
PAC Six Step application firmware designed to show case motor control using the trapezoidal control on PAC devices. It contains example Six Step application source code, Windows graphical user interface (GUI), and documentation to allow the user to configure the system to work with their target motor. Project files for IAR Systems Embedded Workbench for Arm® (EWARM), Keil uVision and Eclipse are included. |
| PAC FOC Application Firmware Version: v4.5.1 |
Installer for the PAC FOC application firmware designed to show case motor control using sensorless Field Oriented Control (FOC) on all PAC devices. The installer contains example FOC application source code, Windows graphical user interface (GUI), and documentation to allow the user to configure the system to work with their target motor. Project files for IAR Systems Embedded Workbench for Arm® (EWARM), Keil uVision and Eclipse are included. The FOC application provides a configurable set of features to meet many different application requirements such as sensorless position/speed estimator, start-in-motion (SIM), three or single shunt operation, open phase detection (OPD), field weakening and others. |
| PAC55xx Software Development Kit Version: v1.8.0 |
Installer for the PAC55xx Software Development Kit (SDK) that provides register level definitions and peripheral driver APIs for developing Arm M4 application firmware on all PAC55xx devices. The PAC55xx SDK is a unified SDK that supports Keil µVision IDE, IAR Systems Embedded Workbench for Arm (EWARM) IDE, and GCC tool chains. |
| PAC55xx Example Code Version: v1.5.0 |
Installer for the PAC55xx Example Code that provides source code examples for using the PAC55xx peripherals. IDE projects are provided for Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse. |
| PAC55xx ActiveFlashLight™ Bootloader Version: v1.0.0 |
Installer for the PAC55xx ActiveFlashLight™ Bootloader that provides source code and example projects for in-system FLASH programming using a UART peripheral. Supported IDEs are Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse. |
| PAC55xx CANopen Device Driver | Installer for the PAC55xx CANopen device driver that provides source code for support of the CANopen protocol stack using the PAC55xx family of devices. Supported IDEs are Keil MDK (µVision), IAR Systems Embedded Workbench for Arm (EWARM), and Eclipse. |
The ET-UARTSWD adapter is the preferred adapter for evaluation of PAC devices/firmware and combines a USB to UART adapter with SWD debugger connector adaptation into a single board with isolation. The ET-UARTISO-1 adapter provides only the USB to UART adapter with isolation for Qorvo application GUI communications.
The ET-UARTSWD isolated communications and debugging interface unifies two modules into one. Previously, interfacing a PC Computer to any of Qorvo's PAC5xxx Evaluation Modules required one module to enable UART based serial communications and a second module to allow for in-system debugging and FLASH memory programing.
Download ET-UARTSWD User Manual
Qorvo has partnered with Flash Programmer solution providers to support our Intelligent Motor Control PAC product families. These proven tools are suitable for emerging and high volume product manufacturing. Both package level (socketed) and board level Flash programming solutions are available.
Qorvo will support other vendors familiar with Arm® Serial Wire Debug (SWD) protocol to add PAC product compatibility on their existing Flash programmer platforms. For details, please contact Qorvo Sales.
Development of application firmware for PAC55xx Arm® Cortex® M4 is made easy with standard integrated development environments (IDEs). PAC55xx can be used with the most popular integrated IDEs including Keil MDK(uVision), IAR Systems Embedded Workbench for Arm, and Eclipse.
| PAC55xx Keil Support Version: 2018-06-18 |
Support files for developing PAC55xx firmware with Keil MDK (uVision). |
| PAC IAR Support Version: 2025-09-30 |
PAC IAR Systems Embedded Workbench IDE installation guide and patches. |
| Eclipse with PAC support Version: v1.1.0 2019-03-27 |
Installer for Eclipse and supporting plugins for development on the PAC family of devices. |
| Segger J-Link Support Version: 2021-10-23 |
PAC support files for Segger J-Link debuggers. |
| OpenOCD Support Version: 1.0.1 2020-11-02 |
PAC support files for miscellaneous debuggers. |