Mouser | 998 | Buy Online > | |
RELL | 750 | Buy Online > | |
RFMW | 100 | Buy Online > |
Balun designed for applications that require small, low-cost and high reliable surface mount components. It offers low insertion loss combined with high RF power capability across a broad temperature range, compatible with 260°C lead-free soldering & RoHS compliant.
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,218 |
Impedance Ratio | 1:1 |
Package Type | SP5 |
Package(mm) | 4.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |