RFXF0007

    45 - 1200 MHz 1:1 SMT Transformer

    Key Features

    • 45MHz to 1200MHz Operation
    • Low Cost and RoHS Compliant
    • Industry Standard SMT Package
    • Available in Tape-and-Reel
    • 75 ohm Characteristic Impedance

    Qorvo's RFXF0007 transformer is designed for applications that require small, low cost and highly reliable surface mount components. Applications may be found in broadband, wireless and other communications systems. These units are built lead-free and RoHS compliant. S-Parameters are available on request.

    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,200
    Insertion Loss(dB) 0.7
    Amplitude Balance(dB) 1.4
    Phase Balance(degrees) 7
    Impedance Ratio 1:1
    Package Type SP5
    ECCN EAR99