QPC7335

    45 - 1000 MHz Variable Equalizer

    Key Features

    • 45 – 1000 MHz Operational Bandwidth
    • 18 dB slope range
    • Low insertion loss
    • High linearity
    • 75 Ohm impedance for CATV applications
    • 5 V single supply voltage
    • Low power consumption

    The QPC7335 is a voltage controlled variable equalizer employing SOI attenuator, optimized for Downstream path applications between 45 MHz and 1000 MHz.

    Typical Applications

      • CATV amplifier and transmission systems
      • Nodes, System Amps, PHY, FDX, DOCSIC 3.1 and DOCSIS 4.0
    Frequency Min(MHz) 45
    Frequency Max(MHz) 1,000
    Insertion Loss(dB) 2.3
    Attenuation Range(dB) 1 to 20
    Voltage(V) 5
    Package Type 14-pin MCM
    Package(mm) 6.0 x 6.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991B

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Broadband Access > Cable TV > 4 Port Optical Node RF Launch Amp

      4 Port Optical Node RF Launch Amp