Mouser | 1 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 300 | Buy Online > |
The QPC7334 is a voltage controlled variable equalizer employing SOI attenuator, optimized for DOCSIS 3.1 and DOCSIS 4.0 Upstream pathapplications between 5 MHz and 684 MHz.
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 684 |
Insertion Loss(dB) | 2.3 |
Attenuation Range(dB) | 0.4 to 16 |
Voltage(V) | 5 |
Package Type | 14-pin MCM |
Package(mm) | 6.0 x 6.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991B |