Data sheet available upon request.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 100 | Buy Online > |
The Qorvo® QM45639 is an integrated Mobile Wi-Fi front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing the PA for a broad range of supply voltage (3.0V < Vcc < 5.0V). The multiple Wi-Fi TX modes enable optimization of output power, linearity, and power dissipation that conserves power consumption while maintaining the highest linear output power and leading edge throughput. Receive path matches the optimal technologies to maximize Rx sensitivity through noise figure performance that is consistent over a wider variety of conditions. Integrated die level filtering for 2nd and 3rd harmonics as well as 2.4 GHz rejection for DBDC operation are included. An integrated power coupler enables close loop power control and DPD optimization.
The QM45639 integrates a multi-TX state 5-7 GHz Wi-Fi power amplifier (PA), single pole three throw switch (SP3T) ANT switch, bypassable low noise amplifier (LNA) with multiple RX states, and power coupler into a single device.
Frequency Min(GHz) | 5.150 |
Frequency Max(GHz) | 7.115 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | Wi-Fi 7 |
11ac Pout(dBm) | 17.5 |
Tx Gain(dB) | 29 |
Rx Gain(dB) | 12 |
11ac EVM(%) | -38 |
Vcc(V) | 3.85 |
11ac Current(mA) | 260 |
Rx Current(mA) | 10 |
Package Type | Laminate |
Package(mm) | 2.0 x 2.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |