Having trouble viewing this email? Click here
Announcing the latest additions to Qorvo's innovative RF and power portfolio of GaN on SiC transistors, power management ICs, and amplifiers which serve a wide range of radar, electronic warfare, DOCSIS 4.0, CATV, satellite, IoT, computer vision, SSD, and communications systems. These high-performance solutions simplify RF for designers worldwide and are available at Qorvo's authorized channel partners.
Advanced COT PMIC, 4 Bucks, 2 LDOs, Load Bypass Switches & 3-State GPIOs
ACT88420 Features
  • 2.7V ~ 5.5V input voltage range
  • Bucks work with 0.47uH inductors
  • LDO1: 400mA LDO or 1A load switch
  • LDO2: 400mA LDO or 400mA load switch

Additional information:

  • 12C serial interface for monitoring and control
  • 8 configurable GPIOs, 4 are 3-state GPIOs
  • 2.66x2.66mm WLCSP package
  • Ideal for SSD, IoT & computer vision
Programmable RFPoL (Point of Load) Step-Down Voltage Regulator
ACT41000 Features
  • 4.5-40V input voltage range
  • Main buck: Adj output 3-24V at 4A
  • Aux LDO: Adj output 0.9-4.05V at 20mA
  • 5V Reg: 5V at 350mA

Additional information:

  • I2C serial interface for monitoring and control
  • 5x5mm QFN package
  • Ideal for radar, EW & satellite communications
13.75-14.5GHz 55W GaN Power Amplifier Die on Tab
QPA1314T Features
  • Frequency: 13.75-14.5GHz
  • 20W linear power at 25dBc IMD3
  • Small signal gain: 29dB

Additional information:

  • PAE: 35%
  • 4.98x6.91mm die on tab
  • Ideal for satellite communications
CATV Power Doubler Hybrid 45-1218MHz, 25dB Gain
QPA3246 Features
  • High gain: 25dB at 1218MHz
  • Variable current control
  • BW: 47-1218MHz
  • MER 49dB at 74dBmV TCP

Additional information:
QPA3246

  • Excellent composite distortion
  • SOT-115J package 
  • Ideal for DOCSIS 3.1 & DOCSIS 4.0 equipment
75 Ohm, 15dB CATV Amplifier 50-1800MHz
QPL1822 Features
  • 50-1800MHz operation
  • 5V and 8V operation
  • Noise figure: 1.6/3.5dB at 50/1800MHz
  • Adjustable bias using external resistors

Additional information:

  • Gain: 15dB typical
  • 5x5mm MCM package 
  • Ideal for DOCSIS 4.0 CATV equipment
200W, DC-4GHz, GaN on SiC RF Transistor
TGF2819-FL Features
  • 257W P3dB at 3GHz, load pull
  • 68% PAE at 3GHz, load pull
  • 50V bias voltage

Additional information:

  • CW and pulse capable
  • NI-360 package 
  • Ideal for radar, jammers & radio communications
100W, DC-3.5GHz, GaN on SiC RF Transistor
TGF2929-FL Features
  • 107W P3dB at 3.5GHz, load pull
  • 50% PAE3dB at 3GHz, load pull
  • 28V bias voltage

Additional information:

  • CW and pulse capable
  • NI-360 package
  • Ideal for radar, jammers & communications systems
7W, DC-25GHz, GaN on SiC RF HEMT Die
TGF2933 Features
  • 7.2W P3dB at 10GHz, load pull
  • 57% PAE3dB at 10GHz, load pull
  • 28V bias voltage

Additional information:

  • Compact GaN HEMT die
  • CW and pulse capable
  • 0.833x0.551x0.1mm die
  • Ideal for radar & defense communications
ActiveCiPS: Configurable Intelligent Power Management Solutions
Learn about the system-wide benefits of configurable power management and the programmable features of the ActiveCiPS intelligent power management solutions in this Chalk Talk from EE Journal.

Hear Qorvo's Yael Coleman explain more. Watch the Video
A Brighter RF Future for GaN and STARRY NITE
The U.S. Department of Defense continues to build its technology leadership, with high-performing GaN and mmWave capabilities. The DoD recently awarded Qorvo with funding to develop 90nm GaN — a move that will push innovations in both the defense and commercial industries. Read more about the award and why Qorvo was selected for this effort. 

Top UnitedSiC Blog Posts: Help with Power Design Challenges
The acquisition of UnitedSiC has extended Qorvo’s reach into the fast-growing markets for electric vehicles (EVs), industrial power, circuit protection, renewables and data center power. This collection of blogs provides a deep dive into a comprehensive understanding of silicon carbide (SiC) power semiconductors and design techniques. 

Copyright © 2022 Qorvo. All Rights Reserved.