End of Life announced Sept 14, 2018 (18-0082).
Last Time Buy Feb 6, 2019.
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF5616 is a linear, medium-power, high-efficiency power amplifier IC designed specifically for battery-powered Wi-Fi applications such as PC cards, mini PCI, and compact flash applications. It is also designed to meet IEEE802.11a/n/ac (4.9GHz to 5.850GHz only) , FCC, and ETSI requirements for operation in the 4.9GHz to 5.850GHz band. The device is manufactured on an advanced InGaP GaAs Heterojunction Bipolar Transistor process, and has been designed for use as the final RF amplifier in 5GHz Wi-Fi and other spread-spectrum transmitters. The device is provided in a QFN, 16-pin, 3mmx3mmx0.45mm, leadless chip carrier with backside ground. The RF5616 operates from a single supply and will be easily incorporated into Wi-Fi and other designs with minimal external components.
Frequency Min(MHz) | 4,900 |
Frequency Max(MHz) | 5,850 |
Wi-Fi Standards | a/n/e |
Vcc(V) | 3.3 to 5.0 |
11n Pout(dBm) | 18 |
11n EVM(%) | 3 |
11n Current(mA) | 200 |
Gain(dB) | 29 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: