End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RF3021 functional replacement is RFSW6024.
Contact a sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RF3021 is a high isolation single-pole double-throw (SPDT) reflective switch designed for general purpose switching applications requiring moderate insertion loss and power handling capability. It features single-bit control with operation as low as 3V. This GaAs pHEMT switch is housed in a compact 3mm, 16-pin, leadless QFN package.
Switch Type | SPDT |
Absorptive/Reflective | Reflective |
Frequency Min(MHz) | 10 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 0.55 |
Isolation(dB) | 58 |
Switching Speed(ns) | 120 |
IIP3(dBm) | 50 |
IP0.1dB(dBm) | 30 |
Control Lines(#) | 2 |
Voltage(V) | 3 to 5 |
Current(mA) | 0.02 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: