QPQ1282

    Band LTE 1 BAW Duplexer

    Discontinued >

    End of Life announced July 26, 2022 (PCN 22-0114).
    Last Time Buy: February 5, 2023
    Recommended replacement for new designs: QPQ2601
    Contact your local sales representative for assistance.

    Key Features

    • 60 MHz Bandwidth – Band 1 UL
    • 60 MHz Bandwidth – Band 1 DL
    • High Attenuation
    • Low Loss
    • No External Matching Required
    • Single Input, Single Output Operation
    • Small Size: 2.00 mm x 2.50 mm x 0.91 mm
    • Surface Mount Package (SMP)
    • RoHS Compliant, Pb-Free

    Qorvo's QPQ1282 is a high performance Bulk Acoustic Wave (BAW) Duplexer designed for Band 1 uplink / downlink applications.

    The QPQ1282 provides low insertion loss and high rejection making it an ideal choice for Small Cells. This duplexer is housed in a compact, RoHs compliant 2.00 mm x 2.50 mm x 0.91 surface mount package (SMP).

    The QPQ1282 is part of Qorvo's extensive portfolio of RF BAW and SAW filters.

    Typical Applications

      • Band 1
      • Base Station Infrastructure
      • Small Cells
      • Repeaters
      • Routers
      • LTE Dongles
      • General Purpose Wireless
    Technology BAW
    Type Infrastructure
    Bands Band 1
    Frequency(MHz) 1,920 to 1,980,
    2,110 to 2,170
    Bandwidth(MHz) 60
    Insertion Loss(dB) 3.5, 3.5
    I/O Configuration SE / SE
    Package Type SMP
    Package(mm) 2.00 x 2.50 x 0.91
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No