Mouser | 4912 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 95 | Buy Online > |
The Qorvo QPF4209 is an integrated front end module (FEM) designed for Wi-Fi 7 (802.11be) systems. The small form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing the PA for a 5V supply voltage that minimizes power consumption to allow for systems that use digital pre-distortion to achieve the highest linear output power and leading edge throughput for the RF chain.
A coupler with RF output is integrated for DPD feedback training. For power control a broadrange, constant slope voltage logarithmic power detector is provided for application feedback.
The QPF4209 integrates a 2.4 GHz power amplifier (PA), single pole two throw switch (SP2T) and bypassable low noise amplifier (LNA) into a single device.
Frequency Min(GHz) | 2.412 |
Frequency Max(GHz) | 2.484 |
Functionality | NLPA, Switch, LNA, CPLR |
Wi-Fi Standards | Wi-Fi 7 |
Vcc(V) | 5 |
11n Pout(dBm) | 25 |
11n EVM(%) | -30 |
11n Current(mA) | 240 |
Tx Gain(dB) | 35 |
OP1dB(dBm) | 30 |
Rx Gain(dB) | 14 |
NF(dB) | 1.7 |
Bypass Loss(dB) | 7 |
Rx Current(mA) | 14 |
Package Type | Laminate |
Package(mm) | 3.0 x 3.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991G |