End of Life announced November 6, 2019 (PCN 19-0202).
Last Time Buy: November 20, 2020
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's QPD3601 is a discrete GaN on SiC HEMT which operates from 3.4-3.6 GHz. The device is a single stage matched power amplifier transistor.
The QPD3601 can be used in Doherty architecture for the final stage of a base station power amplifier for macrocell high efficiency systems.
QPD3601 can deliver PSAT of 180 W at 50 V operation.
Lead-free and ROHS compliant.
Frequency Min(MHz) | 3,400 |
Frequency Max(MHz) | 3,600 |
Gain(dB) | 22 |
Psat(dBm) | 52.6 |
PAE(%) | 66 |
Vd(V) | 50 |
Idq(mA) | 420 |
Package Type | NI-400 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.A.4 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: